??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS C-305-PU1-10
HELP_VARIABLE
Company
Balluff
Description
Read / write heads and antennas
Bill of material
BALLUFF BIS C-305-PU1-10
VERF
Availability
Available
BC
Order code
BIS0068
TC
Artikelbezeichnung
BIS C-305-PU1-10
PX
Product view
42956_01
ICON
EDZ
BAL.BIS0068
MAK
Cover cap part for BIS M-350-001-S115
TRAFFIC
Customs number
85437090
TECH
Tech. Details
Tech. Detail
W
Gewicht
0.550 kg
DESCRIPT
Description
Product Group = LF (70/455 kHz), Dimension = 25 x 10 x 50 mm, Installation = metal-free (clear zone) on metal flush in metal, Antenna type = round, Connection = M12x1-Female, 10.00 m, PU, Housing material = ABS, GF16, Storage temperature = -20...85 °C, Ambient temperature = 0...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.